2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

C091A-11-1105-xxx

Expand Table
EN
1/5
Part Number
PN
Product Family
PF
Frame Size
FSF
Stack Length
SLF
Winding Letter
WLF
Mounting Option
MOF
Connector Option
COF
Shaft
SF
Feedback Option
FOF
Bearing Option
BOF
Unit Seal Option
USOF
Agency Certification Option
ACOF
Sequential number for specials
SNFS
A
A [mm]
1
C091A-11-1105-xxx
230 Volt
C(H)09X
Short Stack
Standard Winding
Std. Flange Mount
Side Connector Option
Hollow with Compression Coupling and Key
EnDat single turn absolute sine encoder
No Bearing Design
Sealed
UL/CE Certification
xxx
203.9
Show compressed display (1 configurable product)
ShorttextCartridge DDR
Latest change10.04.2025 12:29:21
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeC091A-11-1105-xxx