2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

750-652/040-000

Expand Table
All delivery countries/regions
EN
1/5
Item-No.
BESTNR
WAGO eShop
INFODE
WAGO eShop
INFOEN
Cross section
QUERSCHNITT1 [mm²]
Cross section
QUERSCHNITT2 [AWG]
Strip length
ABISOLIERLAENGE [mm]
Height
HOEHE [mm]
Width
BREITE [mm]
Depth
TIEFE [mm]
Color
FARBE
Weight
GEWICHT [g]
Comment
BEMERKUNGEN
1
750-652/040-000
Info DE
Info EN
0.25 - 2.5
24 - 14
8 - 9
64.00
12.00
100.00
schwarz
49.000
RS-232 / RS-485 frei konfigurierbar / XTR
Show compressed display (1 product)
Order number750-652/040-000
ShorttextSerial interface RS-232 C / RS-485 configurable 750 series XTR - for eXTReme environmental conditions
Latest change20.11.2025 14:58:59
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties