Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
HEB
Flange cylinders
flange cylinder with short stroke up to 250 bar - KRZ250
HEB
Flange cylinders
flange cylinder with short stroke up to 250 bar - KRZ250
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Baugruppe KRZ250-2-50/32/0(15)-206/B1/S29
Vertical Mode
Expand Table
All delivery countries/regions
Preferred catalog language
EN
Reset filters
1/5
Preview Image
PREVIEWPERLINE
Nominal pressure
NENNDRUCK [bar]
piston - Ø
KOLBEN [mm]
Piston rod - Ø
D2 [mm]
Construction form
BA
Stroke
HUB [mm]
Standard / Special / travel limiter
HUBWAHL
extended position
HUBST [mm]
Operating mode
FUNKTIONSART
piston rod end
KSTGENDE
D2G/A6 thread
D2GA6
L4/A5 thread length
L4A5 [mm]
L3/A4 Piston Rod Protrusion
L3A4 [mm]
Seal selection
S5
1
|
Ø32
2
|
Ø40
3
|
Ø50
4
|
Ø63
5
|
Ø80
6
|
Ø100
250
32
20
2 - 6 longitudinal borings with counter bore at base
0.00
S29 - Standard stroke with stroke limitation
0.0
206 - double-acting
B1 - piston rod end with external thread
M12
22.0
35.0
-
250
40
25
2 - 6 longitudinal borings with counter bore at base
0.00
S29 - Standard stroke with stroke limitation
0.0
206 - double-acting
B1 - piston rod end with external thread
M16
25.0
40.0
-
250
50
32
2 - 6 longitudinal borings with counter bore at base
0.00
S29 - Standard stroke with stroke limitation
0.0
206 - double-acting
B1 - piston rod end with external thread
M20
35.0
53.0
-
250
63
40
2 - 6 longitudinal borings with counter bore at base
0.00
S29 - Standard stroke with stroke limitation
0.0
206 - double-acting
B1 - piston rod end with external thread
M27
50.0
67.0
-
250
80
50
2 - 6 longitudinal borings with counter bore at base
0.00
S29 - Standard stroke with stroke limitation
0.0
206 - double-acting
B1 - piston rod end with external thread
M30
55.0
75.0
-
250
100
60
2 - 6 longitudinal borings with counter bore at base
0.00
Special stroke
0.0
206 - double-acting
B1 - piston rod end with external thread
M42
65.0
89.0
-
Show compressed display (6 configurable products)
Part information
Similar parts
Accessories
Request for quote (RFQ)
HEB
- flange cylinder with short stroke up to 250 bar
Shorttext
KRZ250
Latest change
10.12.2025 12:07:33
Unit
Keywords
bar
cylinder
cylinders
flange
short stroke
Classifications
By Functionality
BYFUNC_EJECTING Ejecting
BYFUNC_LIFTING Lifting
BYFUNC_INDEXING Indexing
BYFUNC_POSITIONING Positioning
BYFUNC_STAMPING Stamping
BYFUNC_SEPERATING Seperating
BYFUNC_FORMING Forming
BYFUNC_PULLING Pulling
BYFUNC_MOLDING Molding
BYFUNC_EMBOSSING Embossing
CNS
CNSERPBASE Object Properties
Type Code
KRZ250-2-50/32/0(15)-206/B1/S29
Customs Tariff Number
84122120
Certificate REACH
1
Maintenance Intervals
hier klicken um Betriebs- und Wartungshinweise anzuzeigen
Certificate RoHS
1
CNSPHYPROP Physical Properties