2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Captive C-Washer DIN 6371-61-13,5

Expand Table
EN
1/5
GANTER PARTNUMBER
PARTNUMBER
D1 [mm]
B [mm]
D2 [mm]
D3 [mm]
L1 [mm]
L2 [mm]
L3 [mm]
L4 [mm]
S [mm]
Screw DIN 923
M
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOGANTER
1
2
3
4
5
6
7
8
DIN 6371-38-7,5
38
7,5
9
6
19.6
11
29.0
19
9.8
M 6 x 10
0.0640
84879059
YES
Product details
DIN 6371-43-9,5
43
9,5
9
8
21.6
14
32.5
21
9.8
M 6 x 10
0.0800
84879059
YES
Product details
DIN 6371-48-11,5
48
11,5
9
10
23.6
17
36.5
23
9.8
M 6 x 10
0.0990
84879059
YES
Product details
DIN 6371-61-13,5
61
13,5
11
12
29.6
22
45.0
29
11.8
M 8 x 12
0.1890
84879059
YES
Product details
DIN 6371-68-17,5
68
17,5
11
16
33.6
25
50.0
33
11.8
M 8 x 12
0.2260
84879059
YES
Product details
DIN 6371-74-21,5
74
21,5
11
20
36.6
28
55.0
36
11.8
M 8 x 12
0.2620
84879059
YES
Product details
DIN 6371-82-25,5
82
25,5
11
24
40.6
32
62.0
40
15.8
M 8 x 16
0.4230
84879059
YES
Product details
DIN 6371-97-32
97
32
11
30
49.0
39
73.0
48
15.8
M 8 x 16
0.5600
84879059
YES
Product details
Show compressed display (8 products)
Order numberDIN 6371-61-13,5
ShorttextCaptive C-Washers
Latest change02.12.2025 12:51:34
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 11.1

23-09-01-90 Washer, ring (flat, crowned, unspecified)

ECLASS 10.1

23-09-01-90 Washer, ring (flat, crowned, unspecified)

ECLASS 10.0.1

23-09-01-90 Washer, ring (flat, crowned, unspecified)

ECLASS 9.1

23-09-01-90 Washer, ring (flat, crowned, unspecified)

ECLASS 9.0

23-09-01-90 Washer, ring (flat, crowned, unspecified)

ECLASS 8.1

23-09-01-90 Washer, ring (flat, crowned, unspecified)

ECLASS 8.0

23-09-01-90 Washer, ring (flat, crowned, unspecified)

ECLASS 7.1

23-09-01-90 Washer, ring (flat, crowned, unclassified)

ECLASS 7.0

23-09-01-90 Washer, ring (flat, crowned, unclassified)

ECLASS 6.2

23-09-01-90 Washer, ring (flat, crowned, unclassified)

ECLASS 6.1

23-09-01-90 Washer, ring (flat, crowned, unclassified)

ECLASS 6.0

23-09-01-90 Washer, ring (flat, crowned, unclassified)

Standards

DIN-6x-63x-DIN 6371 DIN 6371