Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
metric
18_inspection_articles/toggle_clamps
KJBPDT, KJBPDTS - Bushings for Inspection Jigs Stepped Shouldered T Dimension Selectable (S +0.03/+0.01)
Misumi
...
KJBPDT, KJBPDTS - Bushings for Inspection Jigs Stepped Shouldered T Dimension Selectable (S +0.03/+0.01)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
KJBPDT12-P5.00-S3.00-L3-B5-T2
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Material
MAT
Additional Surface Treatment (Black Oxide)
ALT6
Surface Treatment
ST
D
D [mm]
P 0.01mm Increment
P [mm]
P Dimension Tolerance
ALT2
P Tolerance
PTOL [mm]
S 0.01mm Increment
S [mm]
S Tolerance
STOL [mm]
L 1mm Increment
L [mm]
L+B Dimension Tolerance
ALT8
L Dimension Tolerance
LTOL [mm]
B 1mm Increment
B [mm]
1
2
3
4
5
6
KJBPDT8-P4.00-S3.00-L3-B5-T2
SKS93
w/o STC (Additional Surface Treatment (Black Oxide))
-
8
4.00
w/o PKC (P Dimension Tolerance)
+0.03/+0.01
3.00
+0.03/+0.01
3
w/o LKC (L+B Dimension Tolerance)
0
5
KJBPDT10-P4.00-S3.00-L3-B5-T2
SKS93
w/o STC (Additional Surface Treatment (Black Oxide))
-
10
4.00
w/o PKC (P Dimension Tolerance)
+0.03/+0.01
3.00
+0.03/+0.01
3
w/o LKC (L+B Dimension Tolerance)
0
5
KJBPDT12-P5.00-S3.00-L3-B5-T2
SKS93
w/o STC (Additional Surface Treatment (Black Oxide))
-
12
5.00
w/o PKC (P Dimension Tolerance)
+0.03/+0.01
3.00
+0.03/+0.01
3
w/o LKC (L+B Dimension Tolerance)
0
5
KJBPDT16-P8.00-S4.00-L3-B5-T2
SKS93
w/o STC (Additional Surface Treatment (Black Oxide))
-
16
8.00
w/o PKC (P Dimension Tolerance)
+0.03/+0.01
4.00
+0.03/+0.01
3
w/o LKC (L+B Dimension Tolerance)
0
5
KJBPDT20-P10.00-S6.00-L3-B5-T2
SKS93
w/o STC (Additional Surface Treatment (Black Oxide))
-
20
10.00
w/o PKC (P Dimension Tolerance)
+0.03/+0.01
6.00
+0.03/+0.01
3
w/o LKC (L+B Dimension Tolerance)
0
5
KJBPDT25-P15.00-S8.00-L3-B5-T2
SKS93
w/o STC (Additional Surface Treatment (Black Oxide))
-
25
15.00
w/o PKC (P Dimension Tolerance)
+0.03/+0.01
8.00
+0.03/+0.01
3
w/o LKC (L+B Dimension Tolerance)
0
5
Show compressed display (6 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Misumi
- KJBPDT, KJBPDTS
Shorttext
Bushings for Inspection Jigs Stepped Shouldered T Dimension Selectable (S +0.03/+0.01)
Latest change
29.11.2024 04:19:50
Unit
Keywords
Bushings
Dimension
Selectable
Shouldered
Stepped
inspection
metric
Classifications
CNS
CNSERPBASE Object Properties