Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
metric
56_conveyors
CVMA - Flat Belt Conveyors Motor Mounting Position Selectable - Head Drive, 2-Groove Frame (Pulley Dia. 30mm)
Misumi
...
56_conveyors
CVMA - Flat Belt Conveyors Motor Mounting Position Selectable - Head Drive, 2-Groove Frame (Pulley Dia. 30mm)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CVMATM1-50-200-25-T100-IM-5-H-B
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Type
TYPE
Motor Mounting Position
MP
B 10mm Increment
B [mm]
L 5mm Increment
L [mm]
Motor Output
MO [W]
Motor Voltage
MV [V]
Motor Specification
MS
Gear Head Ratio
MGHR
Belt Specification
BS
Motor Maker Selection
MOM
Motor Reversed
ALT1
Additional Counterbored Holes
ALT3
FYA 5mm Increment
FYA [mm]
FYB 5mm Increment
FYB [mm]
1
CVMATM1-50-200-25-T100-IM-5-H-B
CVMA
TM1
50
200
25
T100 Single-Phase (Japan Standard)
IM (Induction Motor)
5
H (General Purpose, Green, Standard Belt)
B (Oriental Motor)
w/o MK (Motor Reversed)
Not applicable
0
0
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
Misumi
- CVMA
Shorttext
Flat Belt Conveyors Motor Mounting Position Selectable - Head Drive, 2-Groove Frame (Pulley Dia. 30mm)
Latest change
18.04.2024 05:50:28
Unit
Keywords
Conveyors
Flat Belt
Frame
Head Drive
Motor Mounting
POSITION
Selectable
metric
Classifications
CNS
CNSERPBASE Object Properties