2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

TR1-U1R4-0001NV1AOC-F00

Expand Table
EN
1/5
Part No.
PN
Model
MDL
Wheel Type & Circumference
WTC
Pivot Shaft Mounting
MNT
Cycles per Revolution
CPR
Commutation
COMM
Input Voltage
IV
Number of Channels
NOC
Output Type
OUTPUT
Connector Type
CT
Maximum Frequency
MF
Operating Temperature
OT
Sealing
SEAL
Certification
CERT
1
TR1-U1R4-0001NV1AOC-F00
Tru-Trac™
(U1) Urethane 6" cir
(R4) Right side 1/4-20 thread
0001
None
5 to 28 VDC
(A) Channel A
(OC) Open Collector
(F00) 18" Cable
Standard
-20° to +85° C (Std)
IP50 (Std)
None (Std)
Show compressed display (1 configurable product)
ShorttextLinear Solution Encoders
Latest change11.10.2022 08:56:55
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeTR1-U1R4-0001NV1AOC-F00