Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Terminal block systems and system components
Terminal block systems
Potential distribution block
3274186 - PTFIX 6/6X2,5-NS15A-FE
PHOENIX CONTACT
...
Terminal block systems
Potential distribution block
3274186 - PTFIX 6/6X2,5-NS15A-FE
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PHOENIX CONTACT 3274186
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
width
BAF016 [mm]
height
BAA020 [mm]
1
3274186
PTFIX 6/6X2,5-NS15A-FE
Distribution block
Distribution block, Block with horizontal alignment and integrated supply, nom. voltage: 690 V, nominal current: 24 A, number of connections: 7, connection method: Push-in connection, Load contact, cross section: 0.14 mm² - 4 mm², Push-in connection, Line contact, Rated cross section: 6 mm², cross section: 0.5 mm² - 10 mm², mounting type: NS 15, color: black/yellow
Phoenix Contact GmbH & Co. KG
16
4055626393889
25.55
28.6
Show compressed display (1 product)
Part information
Similar parts
Accessories
Request for quote (RFQ)
PHOENIX CONTACT
- 3274186
Order number
3274186
Shorttext
PTFIX 6/6X2,5-NS15A-FE
Latest change
24.01.2025 18:24:54
Unit
Keywords
CONTACT
Electric engineering
Potential distribution block
Terminal block systems
automation
process control engineering
system components
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-25-01-18 Potential distribution block
ECLASS 13.0
27-25-01-18 Potential distribution block
No
不
Push-in connection
推入式连接
No
不
multi-colored
多色的
Push-in connection
推入式连接
V0
V0
PA
PA
Top-hat rail TH15
顶帽式插轨15毫米