2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

UL-201-CM

Expand Table
EN
1/5
Item
CNSORDERNO
Item
ITEM
Guiding
GD
Bore Size
BS
Type
TYPE
Stroke length
HUB [Inch]
Carriage Selection
VAR
End Mount
EM
Centre Mount
CM
Top Mount
TM
Distance between carriage centers
DCC [Inch]
Swinging Bridge Offset
SBO [Inch]
1
UL-201-CM
Rodless cylinder
Internal
20 mm
Magnetic
1.00
Single
None
None
None
0.000
0.0
Show compressed display (1 configurable product)
ShorttextRodless cylinder
Latest change15.07.2025 10:32:26
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeUL-201-CM

ECLASS 14.0

51-01-01-02 Round cylinder (pneumatics)

ECLASS 10.1

27-29-03-04 Round cylinder (pneumatics)

ECLASS 9.0

27-29-03-04 Round cylinder (pneumatics)