Text
drop-handle
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
Catalogs: 1
29
Pinet
(29)
Not found? Request catalog
Keywords: 15
29
Units
29
File types
29
Pinet
A
(A)
29
B
(B)
29
Finish
(FINISH)
29
Material
(MATERIAL)
29
C
(C)
26
weight
(WEIGHT)
24
E
(E)
11
D
(D)
10
Note
(NOTE)
10
S
(S)
5
Pin
(PIN)
2
Filter
1973633
Drop handle 96 x 71 mm - load 25 kg
1
1973721
Drop handle 104.8 x 73.7 mm - load 90 kg
1
1973690
Drop handle with chamfremed angles - load 35 kg
1
1973706
Drop handle 130 x 80 mm - load 68 kg
1
1973339
Drop handles 96 x 61 mm - load 25 kg
1
1913515
Drop handles - load 35 kg or 45 kg
1
1913535
Drop handles - load 35 kg or 45 kg
1
1973637
Drop handles 96 x 61 mm - load 25 kg
1
1973649
Drop handles - load 35 kg or 45 kg
1
1913649
Drop handles - load 35 kg or 45 kg
1
1973638
Drop handles 140 x 87 mm - load 60 kg
1
1973341
Drop handles 140 x 87 mm - load 60 kg
1
1973749
Recessed spring loaded drop handles 155.5 mm - load 57 kg
1
1973751
Recessed spring loaded drop handles 155.5 mm - load 57 kg
1
1973756
Recessed spring loaded drop handles 177.8 mm - load 68 kg
1
1919006
Black steel folding handle
1
1919004
Folding handles with stop in open position
1
1973641
Spring loaded handles 110 mm - load 25 kg
1
1973710
Spring loaded handles - load 34 kg - 180° opening
1
1973745
Spring loaded handles 130.3 mm - load 45 kg
1
1973733
Spring loaded handles 130 mm - load 45 kg
1
1973740
Spring loaded handles 130.3 mm - load 45 kg
1
1973746
Spring loaded handles 130.3 mm - load 45 kg
1
1973729
Spring loaded handles 130 mm - load 68 kg
1
1973725
Spring loaded handle 130 mm - load 54 kg
1
1973730
Spring loaded handles 130 mm - load 68 kg
1
1919005
Folding handles with stop in open position
1
1973711
Spring loaded handles - load 34 kg - 180° opening
1
1973741
Spring loaded handles 130.3 mm - load 45 kg
1