2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 18
5303
Units
5303
File types
5303
EMUGE-FRANKEN
Standard of Characteristics (NSM)
5303
Item.Name (J22)
5303
Company Code (J3)
5303
Tool Style Code (BLD)
5303
Cutting Tool Material, Manufacturer Naming (H3)
5165
Standard Number (J1)
5123
Connection Code, Machine Side (J6)
5303
Treatment (J8)
5303
Cutting Diameter (A1)
5303
Cuttingedge Length, max. (B2)
5211
Protruding Length (B3)
5194
Overall Length (B5)
5173
Functional Length (B71)
5173
Connection Type, Machine Side (C11)
5303
Connection Form, Machine Side (C12)
5303
Connection Size, Machine Side (C2)
5303
Connection Diameter, Machine Side (C3)
5303
Cutting Direction (F1)
5303
Connection Diameter, Machine Side, ISO Tolerance Class (C31)
5173
Face Effective Cutting Edge Count (F21)
5145
Flute Helix Hand (F3)
5173
Cutting Tool Material (H11)
91
Coolant Exit Style Code (H22)
5211
Overall Height (B5)
130
Filter
EMUGE-FRANKEN CAD Catalog

EMUGE-FRANKEN CAD Catalog

FRANKENHere you will find the CAD models of EMUGE-FRANKEN from the areas of Cutter with Bore, Solid Carbide Ball Nose and Torus End Mills, Solid Carbide End Mills and Slot Mills, HSS and Solid Carbide Form End Mills, HSS End Mills and Slot Drills, Circle Segment and Solid Carbide Tapered End Mills, PCD, CBN and Diamond Coated End Mills, Indexable Milling Cutters and End Mills
EN
Catalog filter
All delivery countries/regions
All markets