2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 20
580
Units
580
File types
580
Hammond Manufacturing
color (COLOR)
561
cord included (CORD_INCLUDED)
558
outlet strip type (OUTLET_STRIP_TYPE)
573
outlet type (OUTLET_TYPE)
554
rated current (amps) (RATED_CURRENT__AMPS_)
563
rated voltage (RATED_VOLTAGE)
563
reach compliant (REACH_COMPLIANT)
580
rohs compliant (ROHS_COMPLIANT)
580
rotated outlets (ROTATED_OUTLETS)
553
shielded cord (SHIELDED_CORD)
558
surge protection (SURGE_PROTECTION)
556
unspsc (UNSPSC)
546
switch type (SWITCH_TYPE)
554
upc (UPC)
580
total outlets (TOTAL_OUTLETS)
553
name (NAME)
580
sourceurl (SOURCEURL)
580
Filter
Hammond Manufacturing CAD Catalog

Hammond Manufacturing CAD Catalog

Outlet StripsHere you will find the CAD models of Hammond Manufacturing from the areas of 100-240 VAC 10A IEC Double Pole Switched Outlet Strip, 100-240 VAC 10A IEC Double Pole Switched Rackmount Outlet Strip, 100-240 VAC 10A IEC Heavy Duty Outlet Strip, 100-240VAC 10A IEC Horizontal Rackmount Outlet Strip, 15 & 20 Amp Horizontal Rackmount Outlet Strip, 15 & 20 Amp Vertical Outlet Strips, 15 Amp Heavy Duty Hospital-Grade Outlet Strip, 15 Amp Heavy Duty Outlet Strip, 15 Amp Heavy Duty Surge Strip, 15 Amp Horizontal Rackmount Outlet Strip, 15 Amp Horizontal Rackmount Outlet Strip_1, 15 Amp Horizontal Rackmount Surge Strip, 15 Amp Horizontal Rackmount Surge Strip_1, 15 Amp Metered Horizontal Rackmount Outlet Strip, 15 Amp Power Block, 15 Amp Power Block_1, 15 Amp Vertical Rackmount Outlet Strip, 15 Amp Vertical Rackmount Surge Strip, 15 Amp Zap Trap Surge Block, 20 Amp Heavy Duty Outlet Strip, 20 Amp Horizontal Rackmount Outlet Strip, 20 Amp Metered Horizontal Rackmount Outlet Strip, 20 Amp Vertical Rackmount Outlet Strip, Replacement Circuit Breaker, Replacement Power Cords, Replacement Power Switch, Replacement Receptacle
EN
Catalog filter
All delivery countries/regions
All markets