Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Keywords: 15
734
Units
734
File types
734
Standards
680
HPC
Part number
(REF)
734
Detail
(DET)
734
N° of teeth
(Z)
734
Ø
(P)
734
Ø
(D)
734
Ø
(M)
734
Ø
(A)
734
E
707
Filter
HPC CAD Catalog
Chain sprockets
Here you will find the CAD models of HPC from the areas of
Hardened teeth
Add folder search
Preferred catalog language
EN
Catalog filter
All delivery countries/regions
All markets
...
HPC
Gears and sprockets
Sprockets and chains
Chain sprockets
HPC
Gears and sprockets
Sprockets and chains
Chain sprockets
Hardened teeth
PCS6
Chain sprocket DIN 04-1 - Steel C45
PCS8
Chain sprocket DIN 05B-1 - Steel C45
PCS25
Chain sprocket 1/4 " - Steel C45
PCS 37
DIN 06B-1 chain sprocket - Steel - 3/8" Pitch - Roller diameter 6.35mm
PCS 37 / SS
DIN 06B-1 chain sprocket - Stainless steel - 3/8" Pitch - Roller diameter...
PCS 50
DIN 08B-1 chain sprocket - Steel - 1/2" Pitch - Roller diameter 8.51mm
PCS 50 / SS
DIN 08B-1 chain sprocket - Stainless steel - 1/2" Pitch - Roller diameter...
PCS 62
DIN 10B-1 chain sprocket - Steel - 5/8" Pitch - Roller diameter 10.16mm
PCS 62 / SS
DIN 10B-1 chain sprocket - Stainless steel - 5/8" Pitch - Roller diameter...
S/AS 4
Chain sprocket - Stainless steel - 4mm Pitch - Roller diameter 2.5mm
PCS 50
Plastic sprocket DIN 08B-1 - Moulded Nylon PA6. Simplified view
PCS 37
Plastic sprocket DIN 06B-1 - Moulded Nylon PA6. Simplified view
Keywords
Gears
sprockets
chains
Moulded
Chain sprockets
Chain sprocket
Roller diameter
sprocket
Branches:
France
Dardilly F-69570
Engrenages HPC
27 chemin des Peupliers - Bât N
Dardilly
+33 (0)4 37 496 496
+33 (0)4 37 490 055
cial2@hpceurope.com
www.hpceurope.com