2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 140
987
Functionalities
525
Units
987
File types
987
Categories
707
Classifications
707
Certificates
873
KIPP USA
Material (MATERIAL)
72
width (B)
608
diameter (D)
525
diameter (D1)
220
diameter (D2)
165
distance (H)
507
Length (L)
695
distance (L1)
136
Approx. weight (GEW)
987
RoHS (ROHS)
987
Customs tariff number USA (ZTNUSA)
362
EAN-Nr. Kipp (EAN)
983
End of life (EOL)
611
Standardlieferzeit (STDLZ)
841
Operating and maintenance instructions (WARTUNG)
895
width (D)
38
height (H)
15
diameter (B)
11
Length (L1)
4
thread (D1)
4
Filter
KIPP USA CAD Katalog

KIPP USA CAD Katalog

Tube ConnectorsHere you will find the CAD models of KIPP USA from the areas of Lean tube connector Ø30 type I, Workpiece supports, Linear actuators, komponenten_fuer_foerderlagen
EN
Catalog filter
All delivery countries/regions
All markets
Branches:
USA
Stevensville MI 49127
KIPP Inc.
Niederlassung
4305 N. Roosevelt Rd.
USStevensville
+1 269 932 1100
+1 269 932 1015