2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 22
1165
Units
1165
File types
1165
PC Electric
clock hour position h (CLOCK_HOUR_POSITION_H)
1107
contact material (CONTACT_MATERIAL)
913
degree of protection (ip) (DEGREE_OF_PROTECTION__IP_)
1163
identification colour (IDENTIFICATION_COLOUR)
1088
iec-amperage a (IEC_AMPERAGE_A)
1137
name (NAME)
1165
number of poles (NUMBER_OF_POLES)
1127
surface treatment contacts (SURFACE_TREATMENT_CONTACTS)
913
voltage according to en 60309-2 (VOLTAGE_ACCORDING_TO_EN_60309_2)
921
sourceurl (SOURCEURL)
1165
voltage according to en 60309-2 v (VOLTAGE_ACCORDING_TO_EN_60309_2_V)
62
Filter
PC Electric CAD Catalog

PC Electric CAD Catalog

CEE-Industrial plugs and socketsHere you will find the CAD models of PC Electric from the areas of CEE-architectural range, CEE-connectors, CEE-extra low voltage 50V, CEE-flanged plugs, CEE-flanged sockets, CEE-plugs, CEE-switched interlocked sockets, CEE-wall mounted sockets
EN
Catalog filter
All delivery countries/regions
All markets