2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 18
172
Units
172
File types
172
Richmond
castor height (mm) (CASTOR_HEIGHT__MM_)
172
frame type (FRAME_TYPE)
172
maximum load capacity (kg) (MAXIMUM_LOAD_CAPACITY__KG_)
172
product code (PRODUCT_CODE)
172
wheel bearing type (WHEEL_BEARING_TYPE)
172
wheel code (WHEEL_CODE)
132
wheel diameter (mm) (WHEEL_DIAMETER__MM_)
172
wheel type (WHEEL_TYPE)
172
wheel width (mm) (WHEEL_WIDTH__MM_)
172
name (NAME)
172
sourceurl (SOURCEURL)
172
Filter
Richmond CAD Catalog

Richmond CAD Catalog

CastorsHere you will find the CAD models of Richmond from the areas of 1000 Series Castors, 300 Series Bolt Hole Castors, 300 Series Plate Castors, 500 Series Castors, Heavy Duty Rubber Wheel, Heavy Duty Welded Series Castors, Heavy Industrial Series Castors, HighLow Temperature Castors, Light Industrial Series Castors, Plastic Wheels, Stainless Steel Elite Bolt Castors, Stainless Steel Elite Plate Castors, Stainless Steel Excel Bolt Castors, Stainless Steel Excel Plate Castors, Swivel Wheels, Utility Series Bolt Castors, Utility Series Plate Castors, Zinc Durolite Bolt Castors, Zinc Durolite Plate Castors
EN
Catalog filter
All delivery countries/regions
All markets