Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Keywords: 64
1325
Functionalities
175
Units
1325
File types
1325
Categories
1325
Classifications
1325
Certificates
1325
Rollenbau
Wheel-Ø A x width B
(WDAB)
976
Load capacity
(LC)
1299
Hub width
(HW)
1025
Wheel bearing
(WB)
1086
Bore diameter
(BD)
1081
Filter
Rollenbau CAD Catalog
Wheels
Here you will find the CAD models of Rollenbau from the areas of
Soft-Cast-Iron-Polyurethane, 240-960 kg, Cast-Iron-Polyurethane, 150-6000 kg, Drive Wheels-Vulkollan®, 120-7250 kg, Alu-Polyurethane, 120-1000 kg, Alu-Polyurethane crowned, 350-775 kg, Alu-Polyurethane very silent,500-700 kg, Alu-Polyurethane crowned soft, 350-775 kg, Alu-Polyurethane antistatic, 200-1760 kg, Nylon 6-PUR antistatic, 120-500 kg, Nylon-Polyurethane, 120-1000 kg, Nylon-Polyurethane thin, 100-550 kg, Nylon-Polyurethane soft, 260-600 kg, Plastic-Elastomer, 40-100 kg, Steel-Elastic Rubber, 320-7830 kg, Steel-Elastic Rubber, 160-7000 kg, Alu-Elastic Rubber, 150-700 kg, Alu-Super Elastic Rubber, 200-450 kg, Alu-Elastic Rubber Grey 150-700 kg, Alu-Super Elastic Rubber non-marking, 200-450 kg, Nylon-Elastic Rubber, 30-480 kg, Plastic-Elastic Rubber, 55-320 kg, Pressed Steel-Elastic Rubber, 60-360 kg, Steel-Elastic Rubber, 60-280 kg, Steel-Rubber, 130-390 kg, Steel-Rubber, 60-230 kg, Plastic-Rubber, 50-285 kg, Plastic-Rubber, 40-100 kg, High quality nylon electrically conductive 225-400 kg, Steel-Rubber-antistatic, 60-206 kg, Cast Iron round, 60-7000 kg, Nylon-cast, 1000-12000 kg, Nylon-injected, 50-1400 kg, Heat Wheels, 70-400 kg, High-compressed nylon glass fibre 200-1000 kg, Skate Wheels transparent, 45-80 kg, Plastic-PUR-Foam, 50-75 kg, Pneumatic Wheels, 50-700 kg, Vulcanised steel core precision ball bearing,60-210 kg, Guide Rollers, 20-220 kg, High quality nylon ball bearing extrusion, 60-400 kg, Nylon-injected, 120-1000 kg, Steel-Polyurethane, 250-1050 kg, PUR-Tyres, 540-6000 kg, Rollers for Gates, 175-500 kg, Rope Pulleys Cast Iron/Steel, 85-10000 kg, Rope Pulleys Nylon, 50-500 kg, Double Flange-Steel, 1400-33600 kg, V-Groove Wheel-Steel, 860-3270 kg, Single Flange-Steel, 970-33600 kg, Single Flange-Polyurethane, 500-1200 kg, Single Flange-Cast Iron, 400-3000 kg, Single Flange-Nylon, 35-5000 kg, Rail Wheel-Steel, 2400-50400 kg, Plate Ball Bearings, 50-600 kg, Ball Bearing Turntables, 750-4500 kg, Heavy Duty Units, 35-4000 kg, Ball Transfer Units-Steel, 10-610 kg, Spring loaded Units, 30-410 kg, Flange Fixing Units, 8-340 kg, Mini Ball Transfer Units, 6-72 kg, Glass Handling Castors, 12-20 kg
Add folder search
Preferred catalog language
EN
Catalog filter
All delivery countries/regions
All markets
...
Rollenbau
Wheels
Rollenbau
Wheels
Soft-Cast-Iron-Polyurethane, 240-960 kg
Cast-Iron-Polyurethane, 150-6000 kg
Drive Wheels-Vulkollan®, 120-7250 kg
Alu-Polyurethane, 120-1000 kg
Alu-Polyurethane crowned, 350-775 kg
Alu-Polyurethane very silent,500-700 kg
Alu-Polyurethane crowned soft, 350-775 kg
Alu-Polyurethane antistatic, 200-1760 kg
Nylon 6-PUR antistatic, 120-500 kg
Nylon-Polyurethane, 120-1000 kg
Nylon-Polyurethane thin, 100-550 kg
Nylon-Polyurethane soft, 260-600 kg
Plastic-Elastomer, 40-100 kg
Steel-Elastic Rubber, 320-7830 kg
Steel-Elastic Rubber, 160-7000 kg
Alu-Elastic Rubber, 150-700 kg
Alu-Super Elastic Rubber, 200-450 kg
Alu-Elastic Rubber Grey 150-700 kg
Alu-Super Elastic Rubber non-marking, 200-450 kg
Nylon-Elastic Rubber, 30-480 kg
Plastic-Elastic Rubber, 55-320 kg
Pressed Steel-Elastic Rubber, 60-360 kg
Steel-Elastic Rubber, 60-280 kg
Steel-Rubber, 130-390 kg
Steel-Rubber, 60-230 kg
Plastic-Rubber, 50-285 kg
Plastic-Rubber, 40-100 kg
High quality nylon electrically conductive 225-400 kg
Steel-Rubber-antistatic, 60-206 kg
Cast Iron round, 60-7000 kg
Nylon-cast, 1000-12000 kg
Nylon-injected, 50-1400 kg
Heat Wheels, 70-400 kg
High-compressed nylon glass fibre 200-1000 kg
Skate Wheels transparent, 45-80 kg
Plastic-PUR-Foam, 50-75 kg
Pneumatic Wheels, 50-700 kg
Vulcanised steel core precision ball bearing,60-210 kg
Guide Rollers, 20-220 kg
High quality nylon ball bearing extrusion, 60-400 kg
Nylon-injected, 120-1000 kg
Steel-Polyurethane, 250-1050 kg
PUR-Tyres, 540-6000 kg
Rollers for Gates, 175-500 kg
Rope Pulleys Cast Iron/Steel, 85-10000 kg
Rope Pulleys Nylon, 50-500 kg
Double Flange-Steel, 1400-33600 kg
V-Groove Wheel-Steel, 860-3270 kg
Single Flange-Steel, 970-33600 kg
Single Flange-Polyurethane, 500-1200 kg
Single Flange-Cast Iron, 400-3000 kg
Single Flange-Nylon, 35-5000 kg
Rail Wheel-Steel, 2400-50400 kg
Plate Ball Bearings, 50-600 kg
Ball Bearing Turntables, 750-4500 kg
Heavy Duty Units, 35-4000 kg
Ball Transfer Units-Steel, 10-610 kg
Spring loaded Units, 30-410 kg
Flange Fixing Units, 8-340 kg
Mini Ball Transfer Units, 6-72 kg
Glass Handling Castors, 12-20 kg
KGDSPK
Double-flanged Wheel