Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Calculating filter...
Filter
Add folder search
Preferred catalog language
EN
Catalog filter
All delivery countries/regions
All markets
...
WAGO
PG 01 - Rail mounted terminal blocks
Series 282
WAGO
PG 01 - Rail mounted terminal blocks
Series 282
282-101
2-conductor through terminal block, 6 mm², lateral marker slots, for DIN-r...
282-107
2-conductor ground terminal block, 6 mm², lateral marker slots, for DIN-r...
282-120
2-conductor ground terminal block, 6 mm², lateral marker slots, for DIN-r...
282-122
2-conductor fuse terminal block, for 5 x 20 mm miniature metric fuse, wit...
282-124
2-conductor fuse terminal block, for 5 x 20 mm miniature metric fuse, wit...
282-126
2-conductor fuse terminal block, without blown fuse indication, for D...
282-128/281-413
2-conductor fuse terminal block, for glass cartridge fuse ¼...
282-128/281-417
2-conductor fuse terminal block, for glass cartridge fuse ¼...
282-128/281-418
2-conductor fuse terminal block, for glass cartridge fuse ¼...
282-131
2-conductor disconnect/test terminal block, with test option, for 4 mm Ø tes...
282-133
2-conductor through terminal block, 6 mm², with test option, for 4 mm Ø tes...
282-135
2-conductor disconnect/test terminal block, for DIN-rail 35 x 15 and 35 x 7.5...
282-137
Lock-out, prevents reclosing of slide link, snap-in type
282-140
Ground conductor disconnect terminal block, 24 V, 6 mm², C...
282-301
End and intermediate plate, 4 mm thick
282-308
End and intermediate plate, 2.5 mm thick
282-309
Separator plate, 2 mm thick, oversized
282-311
End and intermediate plate, 4 mm thick
282-314
End and intermediate plate, 4 mm thick
282-316
End and intermediate plate, 4 mm thick
282-325
End and intermediate plate, 2.5 mm thick
282-326
Separator plate, 2 mm thick, oversized
282-332
Separator plate, 2 mm thick, oversized
282-334
End plate, 2 mm thick
282-337
Separator plate, 2 mm thick, oversized
282-357
Step-down cover plate, 1 mm thick, in connection with 2-conductor 28...
282-358
Step-down cover plate, 1 mm thick, in connection with 3-conductor 28...
282-360
End and separator plate, for 2-conductor longitudinal switching disco...
282-361
End and separator plate, for 2-conductor transverse switching termi...
282-369
Collective carrier for jumpers
282-370
Lock-out, for disconnect link
282-372
Coupling device, mechanically locks multiple links, 2-way
282-373
Coupling device, mechanically locks multiple links, 3-way
282-374
Coupling device, mechanically locks multiple links, 4-way
282-384
Lock-out, for disconnect link
282-390
End and separator plate, 1.5 mm thick
282-391
End and separator plate, 1.5 mm thick, without lock-out seal option
282-392
End and separator plate, 1.5 mm thick, with lock-out seal option
282-402
Jumper, insulated
282-405
Protective warning marker, for 5 terminal blocks, with high-voltage sy...
282-409
Jumper, insulated
282-415
Protective warning marker, for 5 terminal blocks, with high-voltage sy...
282-432 to 282-440
Jumper, 2-way, insulated
282-432/100-000 to 282-434/100-000
Jumper, insulated
282-433/011-000
Jumper, insulated
282-435/011-000
Jumper, insulated
282-435/300-000
Jumper, insulated
282-435/301-000
Jumper, insulated
282-436/301-000
Jumper, insulated
282-436/304-000
Jumper, insulated
282-437/011-000
Jumper, insulated
282-437/012-000
Jumper, insulated
282-438/300-000
Jumper, insulated
282-438/301-000
Jumper, insulated
282-439/011-000
Jumper, insulated
282-442 to 282-446
Adjacent jumper for switching lever, 30 A, orange
282-601
2-conductor through terminal block, 6 mm², lateral marker slots, for DIN-r...
282-607
2-conductor through terminal block, 6 mm², lateral marker slots, for DIN-r...
282-640
Ground conductor disconnect terminal block, with test optio...
282-681
3-conductor through terminal block, 6 mm², center marking, for DIN-rail 35 ...
282-687
3-conductor ground terminal block, 6 mm², center marking, for DIN-rail 35 ...
282-691
2-conductor through terminal block, 6 mm², suitable for Ex e II applications, l...
282-696
2-conductor fuse terminal block, for automotive blade-style fus...
282-697
2-conductor disconnect terminal block, with test option, orange disconn...
282-698/281-413
2-conductor fuse terminal block, for automotive bla...
282-698/281-429
2-conductor fuse terminal block, for automotive bla...
282-699
3-conductor through terminal block, 6 mm², with test option, same profile as...
282-811
2-conductor disconnect/test terminal block; transverse switching; with...
282-821
2-conductor disconnect/test terminal block; longitudinal switching; with...
282-841
2-conductor through terminal block, 6 mm², with touch-proof test sockets, fo...
282-841/049-000
2-conductor through terminal block, 6 mm², without test so...
282-860
3-conductor disconnect/test terminal block, e.g., voltage transformer cir...
282-865
3-conductor through terminal block, 6 mm², with touch-proof test socket, e.g....
282-866
3-conductor through terminal block, 6 mm², with touch-proof test socket, e.g....
282-868
3-conductor ground terminal block, 6 mm², with touch-proof test socket, for ...
282-870
3-conductor disconnect/test terminal block, e.g., current transformer cir...
282-881
Locking cover, mechanically locks multiple links, 1-pole
282-882
Locking cover, mechanically locks multiple links, 2-pole
282-883
Locking cover, mechanically locks multiple links, 3-pole
282-884
Locking cover, mechanically locks multiple links, 4-pole
282-885
Locking cover, mechanically locks multiple links, 5-pole
282-886
Locking cover, mechanically locks multiple links, 6-pole
282-887
Locking cover, mechanically locks multiple links, 7-pole
282-888
Locking cover, mechanically locks multiple links, 8-pole
282-901
2-conductor through terminal block, 6 mm², center marking, for DIN-rail 35 ...
282-907
2-conductor ground terminal block, 6 mm², center marking, for DIN-rail 35 ...
282-992
2-conductor through terminal block, 6 mm², suitable for Ex e II applications, ...
282-993
3-conductor through terminal block, 6 mm², suitable for Ex e II applications, c...