Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 12
771
Units
771
File types
771
Standards
252
Wippermann
Version (AUS)
690
Wip (WIP)
771
ISO (ISO)
770
Pitch (P)
771
Outer plate width min. (B3)
767
Pin Ø max. (D2)
771
Plate height max. (G)
771
Projection over connecting link max. (K)
767
eClass No. (ECLASS)
771
Customs Tariff No. (ZTNR)
771
Filter
Wippermann CAD Catalog
Roller chain with waisted platesHere you will find the CAD models of Wippermann from the areas of Double pitch roller chains according to ISO 1275, Duplex roller chains according to ISO 606 (American type), Duplex roller chains according to ISO 606 (European type), Side bow chains, Side bow chains according to ISO 606 (American type), Simplex roller chains according to ISO 606 (American type), Simplex roller chains according to ISO 606 (European type), Triplex roller chains according to ISO 606 (American type), Triplex roller chains according to ISO 606 (European type)