Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Catalogs: 1
30
Bossard Catalog
(30)
Not found? Request catalog
Keywords: 15
30
Units
30
File types
30
Standards
30
Bossard Catalog
Material
(BNMAT)
30
BNNORM1
30
BNNORM2
30
Brand
(BNNORM3)
30
Nominal length
(L)
30
Order number
(BNARTNR)
30
Surface
(BNSURFACE)
30
Thread core diameter
(D3)
30
Thread length
(B)
30
Threaded pitch
(P)
30
B for 125<L<=200
(BX2)
19
B for L <= 125
(BX1)
19
B for L > 200
(BX3)
19
Clamping range
(C)
19
Diameter of the unthreaded shank max.
(DS)
19
Distance from the last full form thread to the bearing face
(shank length of bolt) max. (LG)
19
Head height max.
(K)
19
Inner diameter of bearing area max.
(DA)
19
Nominal thread diameter
(D)
19
Outer diameter max.
(DW)
19
Shank length min.
(LS)
19
Transition radius under head min.
(R)
19
Width across corners min.
(E)
19
Width across flats
(S)
19
min.
(KW)
19
mm
(S)
11
Filter
ISO 4034
Here you will find the CAD models of Standards
Catalog filter
All delivery countries/regions
All markets
...
Standards
ISO
4x
40x
ISO 4034
Standards
ISO
4x
40x
ISO 4034
BN 5779
Hex head screws with hex nuts, fully threaded (ISO 4018; ~DIN 601; ISO 4034),...
BN 77
Hex head bolts with hex nuts partially threaded (ISO 4016; ~DIN 60...
DIN 555 (ISO 4034) - FN 160 - Polyamid 6.6, weiss
Hexagon nuts