Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
WAGO
PG 18 - X-COM-SYSTEM
Series 769
769-506 - End module for 2-conductor female connector, CAGE CLAMP®, 4 mm², Pin spacing 5 mm, 1-pole, coding finger
WAGO
...
Series 769
769-506 - End module for 2-conductor female connector, CAGE CLAMP®, 4 mm², Pin spacing 5 mm, 1-pole, coding finger
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
769-506
Vertical Mode
Expand Table
All delivery countries/regions
Preferred catalog language
EN
Reset filters
1/5
Item-No.
BESTNR
WAGO eShop
INFODE
WAGO eShop
INFOEN
Level of detail
LOD
Cross section
QUERSCHNITT1 [mm²]
Cross section
QUERSCHNITT2 [AWG]
Strip length
ABISOLIERLAENGE [mm]
Measured voltage
SPANNUNG [V]
Rated impulse voltage
BEMESSSTOSSSPG [kV]
Pollution degree
VERSCHMUTZGRAD
Current intensity
STROM [A]
PIN SPACING
RM [mm]
No. of poles
P
Height
HOEHE [mm]
Width
BREITE [mm]
Depth
TIEFE [mm]
1
2
3
769-506
Info DE
Info EN
HIGH
0.08 - 4
28 - 12
8 - 9
500
6
3
32
5.00
1
45.20
5.00
35.90
769-506/000-006
Info DE
Info EN
HIGH
0.08 - 4
28 - 12
8 - 9
500
6
3
32
5.00
1
45.20
5.00
35.90
769-506/000-016
Info DE
Info EN
HIGH
0.08 - 4
28 - 12
8 - 9
500
6
3
32
5.00
1
45.20
5.00
35.90
Show compressed display (3 configurable products)
Part information
Similar parts
Request for quote (RFQ)
WAGO
- 769-506
Order number
769-506
Shorttext
End module for 2-conductor female connector, CAGE CLAMP®, 4 mm², Pin spacing 5 mm, 1-pole, coding finger
Latest change
20.11.2025 14:59:55
Unit
Keywords
CAGE
CODING
End
Finger
Pin
Series
female connector
module
spacing
Classifications
By Functionality
BYFUNC_CONDUCTING Conducting
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-14-11-06 Single- and multi-pole terminal strip
ETIM 10.0
EC001284 Single- and multi-pole terminal strip