Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

43801

Expand Table
EN
1/5
Order No.
ORDER_NO_
EAN
EAN
Headline product family
HEADLINE_PRODUCT_FAMILY
Article name
ARTICLE_NAME
Short description
SHORT_DESCRIPTION
Product description
PRODUCT_DESCRIPTION
PU
PU
IP protection class
IP_PROTECTION_CLASS
UL Type Rating
UL_TYPE_RATING
Flame class
FLAME_CLASS
Operating temperature min.
OPERATING_TEMPERATURE_MIN_
1
43801
4251269324093
High density gland plate, up to IP66 / UL Type 12
KEL-DPZ 10|14 gy
Gland plate with high cable density and certified protection IP66 / UL Type 12. Available in various sizes.
KEL-DPZ cable entry plates are designed to route and seal a large number cables without connectors, hoses or fibre optics (from 1.5 mm to 22 mm in diameter) in limited space.The KEL-DPZ products are a cost and time saving alternative to traditional cable glands.The assembly of the KEL-DPZ with unterminated cables or pneumatic hoses can be done quick and easy. Simply make a small hole in the thin membrane, push the cables through. The KEL-DPZ provides strain relief and protection up to IP66 / UL type 12.The KEL-DPZ matches exactly the cut-out dimensions of 6-, 10-, 16- and 24-pin standard industrial connectors. The size KEL-DPZ-B fits on cut-outs 46 × 46 mm. The very compact size KEL-DPZ-E is designed for routing cables in very small space. Through a cut-out of only 18 × 112 mm, up to 21 cables can be easily routed and sealed.Especially for Rittal KL / KX terminal boxes the size KEL-DPZ-KX/KL (IP65) was created. It was designed for routing up to 72 cables through the pre-cut standard cut-out. The self-tapping screws required for assembly are included in the scope of delivery.ST-B Plugs can be used for sealing pierced membranes if cables have been removed.It is also possible to integrate threaded bushings (except KEL-DPZ 6 / KEL-DPZ-KX/KL). Please ask us about your desired variant. The version with threaded bushings enables the cable entry plate to be screwed onto the housing from the inside out. This protects against vandalism and tampering with the housing from the outside.
10
IP54, IP55, IP64, IP65, IP66
UL Type 12
UL94-V0
-40 C°
Show compressed display (1 product)
Número de pedido43801
Últimos cambios17.12.2024 10:52:14
Unidad
Palablras clave

Clasificaciones

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-14-24-21 Placa de prensaestopas para cuadros de distribución/armarios de distribució...
Grado de protección (IP), montadoIP54, IP55, IP64, IP65, IP66
Colorgrey

ECLASS 11.1

27-14-24-21 Gland plate for small distribution boards/switchgear cabinets
Degree of protection (IP), mountedIP54, IP55, IP64, IP65, IP66
Colorgrey

ECLASS 11.0

27-14-24-21 Gland plate for small distribution boards/switchgear cabinets
Degree of protection (IP), mountedIP54, IP55, IP64, IP65, IP66
Colorgrey

ECLASS 10.1

27-14-24-21 Gland plate for small distribution boards/switchgear cabinets
Degree of protection (IP), mountedIP54, IP55, IP64, IP65, IP66
Colorgrey

ETIM 10.0

EC000211 Gland plate for enclosure/cabinet

ETIM 9.0

EC000211 Gland plate for enclosure/cabinet

ETIM 8.0

EC000211 Gland plate for enclosure/cabinet

ETIM 7.0

EC000211 Gland plate for small distribution boards/switchgear cabinets