Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PHF6M5

Expand Table
ES
1/5
Modelo
MODEL
rosca de conexión
TC
código de colores
SC
Modelo de rosca
TT
tamaño de la conexión
D
RA
RB
P [mm]
LA [mm]
LB [mm]
C [mm]
K [mm]
E [mm]
H [mm]
1
2
3
4
5
PHF4M5
M5X0.8
gris
PT thread
4
M5X0.8
M5X0.8
9.0
3.5
6.0
20.0
14.0
19.0
8
PHF6M5
M5X0.8
gris
PT thread
6
M5X0.8
M5X0.8
12.5
3.5
6.0
20.0
16.5
23.5
8
PHF801
1/8"
gris
PT thread
8
1/8"
1/8"
15.0
7.5
8.0
29.5
18.5
26.5
12
PHF1002
1/4"
gris
PT thread
10
1/4"
1/4"
18.0
10.0
11.0
35.0
21.0
31.0
17
PHF1203
3/8"
gris
PT thread
12
3/8"
3/8"
21.0
11.0
12.0
40.0
23.0
36.0
19
Show compressed display (5 configurable products)
Shorttextguarniciones
Últimos cambios09.09.2025 07:35:35
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties